Power MOSFET, -12V, 37mΩ, -5A, Dual P-Channel

Obsolete

Overview

EMH2314 is a Power MOSFET, -12V, 37mΩ, -5A, Dual P-Channel for General-Purpose Switching Device Applications.

  • ON-resistance RDS(on)=28mΩ (at VGS=4.5V typ)
  • 1.8V drive
  • Halogen free compliance
  • Protection Diode in

Tools and Resources

Product services, tools and other useful resources related to EMH2314

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EMH2314-TL-H

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-383FL / EMH-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual

0

-12

-

8

1.3

-5

1

Q1=Q2=75

Q1=Q2=37

4.4

11.6

1300

2

-

158

143

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.