P-Channel Power MOSFET, -20 V, -3 A, 85 mΩ, Dual EMH8

Obsolete

Overview

EMH2308 is P-Channel Power MOSFET, -20 V, -3 A, 85 mΩ, Dual EMH8 for General-Purpose Switching Device Applications.

  • low ON-resistance and ultrahigh-speed switching, thereby high-density mounting.
  • 1.8 V drive
  • Halogen Free compliance
  • Protection diode in

Tools and Resources

Product services, tools and other useful resources related to EMH2308

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EMH2308-TL-H

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-383FL / EMH-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual

0

-20

-

10

1.3

-3

1

Q1=Q2=137

Q1=Q2=85

16

4

320

1.1

-

66

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.