Dual N-Channel Power MOSFET 24V, 25A, 2.95mΩ.

Obsolete

Overview

EFC4K110NUZTDG features a ultra low on−state resistance and high current with small and thin CSP package. It is best suited for 1−2 Cells lithium−ion battery protection circuit.

  • 1−2 Cells Lithium−ion Battery Charging and Discharging Switch in battery protection circuit
  • Smartphone
  • Tablet
  • Portable equipment
  • Low Rss(on)
  • Small size and narrow width
  • No latch up phenomenon
  • Low Gate Charge
  • 2kV ESD HBM
  • Common Drain Type
  • ESD Diode-protected Gate
  • RoHS compliance

Tools and Resources

Product services, tools and other useful resources related to EFC4K110NUZTDG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC4K110NUZTDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP10 3.2x2.1x0.14

NA

0

REEL

5000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

24

~NA~

±12

1.3

25

2.5

7.4

2.95

49

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.