Dual N-Channel Power MOSFET for 3-Cells Lithium-ion Battery Protection, 30 V, 19A, 6.5 mΩ

Last Shipments

Overview

This N-Channel Power MOSFET is produced using onsemi’s trench technology, which is specifically designed to minimize gate charge and ultra low on resistance. This device is suitable for applications of Notebook PC.

  • 3-Cells Lithium-ion Battery Charging and Discharging Switch
  • Notebook PC
  • Ultra Low On-Resistance
  • High Speed Switching
  • Low Gate Charge
  • RoHS compliance

Tools and Resources

Product services, tools and other useful resources related to EFC4C012NL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC4C012NLTDG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

WLCSP-6

NA

0

REEL

5000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

30

6.5

20

2.2

19

2.5

-

13

18

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.