Dual N-Channel Power MOSFET, 12V, 6A, 29.5mΩ

Overview

EFC4627R is N-Channel Power MOSFET, 12V, 6A, 29.5mΩ, Dual EFCP.

  • Lithium-ion battery charging and discharging switch
  • lithium ion battery - Smart Phone,Cell Phone,Tablet PC,Digital still camera, etc.
  • 2.5V drive
  • Common-drain type
  • Protection diode in

Tools and Resources

Product services, tools and other useful resources related to EFC4627R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC4627R-TR

Loading...

Active

CAD Model

Pb

A

H

P

CSP-4

NA

0

REEL

8000

No

N-Channel

PowerTrench® T1

WLCSP

Small Signal

Logic

0

Dual Common Drain

0

12

-

10

1.3

6

1.4

Q1=Q2=50.5

Q1=Q2=29.5

-

13.4

NA

-

-

-

-

$0.0904

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.