Dual N-Channel Power MOSFET 12V, 40A, 1.8mΩ

Last Shipments

Overview

EFC2K103NUZTDG features a ultra low on−state resistance and high current with small and thin CSP package. It is best suited for 1−cell lithium−ion battery protection circuit.

  • 1−Cell Lithium−ion Battery Charging and Discharging Switch in battery protection circuit
  • Smartphone
  • Tablet
  • Portable equipment
  • Powerbank
  • Low Rss(on)
  • Small size and narrow width
  • Low Gate Charge
  • 2kV ESD HBM
  • Common-Drain Type
  • ESD Diode-Protected Gate
  • RoHS compliance

Tools and Resources

Product services, tools and other useful resources related to EFC2K103NUZTDG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

EFC2K103NUZTDG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP10, 3.54x1.77x0.14

NA

0

REEL

5000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Dual Common Drain

0

12

-

8

1.3

40

3.3

4.2

1.8

56

-

NA

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.