Complementary Dual Power MOSFET 20V

Obsolete

Overview

ECH8668 is a Power MOSFET that incorporates an N-Channel MOSFET and a P-Channel MOSFET, 20V, 7.5A, 17mOhm, -20V, -5A, 38mOhm. This is a Complementary Dual ECH8 for General-Purpose Switching Device Applications.

  • This product is general usage and suitable for many different applications
  • Incorporates an N-Channel and P-Channel MOSFET
  • 1.8V drive
  • Protection diode in
  • Low ON-Resistance
  • High Speed Switching
  • Enables High-Density Mounting

Tools and Resources

Product services, tools and other useful resources related to ECH8668

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

ECH8668-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

No

Complementary

PowerTrench® T1

SOT-28FL-8

Small Signal

Logic

0

Dual

0

±20

-

10

1.3

7.5

1.3

26

17

13

10.8

1060

2.9

-

180

135

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.