Dual N-Channel Common Drain Power MOSFET, 24V, 6A, 20mΩ

Obsolete

Overview

CPH6636R is N-Channel Power MOSFET, 24V, 6A, 20mΩ, Dual CPH6 Common Drain.

  • This product is general usage and suitable for many different applications
  • Low On-resistance
  • Best suited for LiB charging and discharging switch
  • With a built-in gate resistor
  • Protection diode in
  • 2.5V drive
  • Common-drain type

Tools and Resources

Product services, tools and other useful resources related to CPH6636R

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

CPH6636R-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

No

N-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

Single

0

24

-

±12

1.3

6

0.9

28.7

20

18

3

NA

0.5

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.