Small Signal MOSFET 30V 0.4A 3.7 Ohm Complementary CPH6

Obsolete

Overview

CPH6635 is Power MOSFET 30V 0.4A 3.7Ohm -20V -1.5A 280mOhm Complementary Dual CPH6

  • Excellent ON-resistance characteristic (P-Channel : RDS(on)1=215mOhm (typ.))
  • Optimal for load switch use (N-Channel for drive is embedded)
  • N-Channel : 1.5V drive, P-Channel : 1.8V drive
  • Halogen Free compliance

Tools and Resources

Product services, tools and other useful resources related to CPH6635

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

CPH6635-TL-H

Loading...

Obsolete

View__CAD

Pb

A

H

P

CPH-6

1

260

REEL

3000

No

Complementary

PowerTrench® T1

NA

Small Signal

Standard

0

Dual

0

30

-

10

1.3

0.4

0.8

5200

-

-

1.58

7

0.31

-

5.9

2.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.