Single P-Channel Power MOSFET, -20V, -6A, 39mΩ

Obsolete

Overview

CPH6347 is a Power MOSFET, -20V, 39mΩ, -6A, Single P-Channel for general purpose switching applications.

  • DC-DC Power Supply
  • Power Supply Applications
  • Low Gate Drive Voltage
  • ESD Diode - Protected Gate
  • RoHS Compliance

Tools and Resources

Product services, tools and other useful resources related to CPH6347

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

CPH6347-TL-W

Loading...

Obsolete

View__CAD

Pb

A

H

P

CPH-6

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

CPH-6

Small Signal

Logic

0

Single

0

-20

-

12

1.4

-6

1.6

66

39

-

10.5

860

3

-

170

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.