Single P-Channel Power MOSFET -60V, -14A, 52mΩ

Favorite

Overview

Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Automotive load switch
  • Motor driver
  • DC-DC switch output
  • Automotive engine controllers
  • Automotive body controllers
  • Automotive infotainment power supplies
  • Small Footprint (3.3 x 3.3 mm)
  • Low On-Resistance
  • Low Capacitance
  • NVTFS5116PLWF − Wettable Flanks Product
  • AEC−Q101 Qualified and PPAP Capable
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVTFS5116PLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

-60

52

P-Channel

Single

20

-3

14

21

-

72

0.9

25

1258

$0.2945

More Details

NVTFS5116PLTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

Y

-60

52

P-Channel

Single

20

-3

14

21

-

72

0.9

25

1258

$0.381

More Details

NVTFS5116PLWFTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

1500

Y

-60

52

P-Channel

Single

20

-3

14

21

-

72

0.9

25

1258

$0.4968

More Details

NVTFS5116PLWFTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW8 3.3x3.3, 0.65P (Full−Cut 8FL WF)

1

260

REEL

5000

Y

-60

52

P-Channel

Single

20

-3

14

21

-

72

0.9

25

1258

$0.4968

More Details

Show More

1-25 of 25

Products per page

Jump to :