Power MOSFET −60V, 64A, 14 mOhm, Single P-Channel, SO8-FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Power Supply
  • Solenoid Driver
  • Load Switch
  • Motor Driver
  • Automotive body controllers
  • Automotive Engine Controllers
  • Automotive infotainment power supplies
  • Low On-Resistance
  • High Current Capability
  • AEC-Q101 Qualified and PPAP Capable
  • Avalanche Energy Specified
  • Wettable Flank (WF) Option NVMFS5113PLWF
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFS5113PLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

-60

14

P-Channel

Single

±20

-2.5

-64

150

~NA~

22

45

83

4400

$1.0549

More Details

NVMFS5113PLWFT1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW5 5x6 (FULL-CUT SO8FL WF)

1

260

REEL

1500

Y

-60

14

P-Channel

Single

±20

-2.5

-64

150

~NA~

22

45

83

4400

$1.1445

More Details

Show More

1-25 of 25

Products per page

Jump to :