Power MOSFET 60V, 58A, 13 mOhm, Dual N-Channel, SO8-FL, Logic Level.

Favorite

Overview

Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor control
  • High Side / Low Side switch
  • Chassis Control Module
  • Low RDS(on)
  • Low Capacitance
  • Low gate charge
  • AEC-Q101 Qualified
  • Devices are Pb free, Halogen free, and BFR free
  • 5 x 6 x 1 mm Dual SO-8FL package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVMFD5873NLT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

13

N-Channel

Dual

20

2.5

58

107

-

16.5

16.5

30.5

1560

Price N/A

More Details

NVMFD5873NLWFT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

N

60

13

N-Channel

Dual

20

2.5

58

107

-

16.5

16.5

30.5

1560

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :