Power MOSFET 100V, 32A, 37 mohm, Single N-Channel, DPAK.

Favorite

Overview

Automotive Power MOSFET. 100V, 32A, 37 mohm, Single N-Channel, DPAK. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Motor Control
  • UPS Inverter
  • Low RDS(on)
  • High current capability
  • 100% Avalanche tested
  • Pb-free, Halide-free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVD6414ANT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

100

37

N-Channel

Single

20

4

32

100

-

-

-

4

1450

Price N/A

More Details

NVD6414ANT4G-VF01

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

100

37

N-Channel

Single

20

4

32

100

-

-

-

4

1450

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :