MOSFET - Power, Single N-Channel, TOLL 80 V, 1.7 mΩ, 241 A

Favorite

Overview

Automotive Power MOSFET in a TOLL package for efficient designs with high thermal performance. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.

  • Switching power supplies
  • Power switches (High side driver, low side driver, H-Bridges, etc)
  • 48V systems
  • Motor control
  • DC/DC converter
  • Load switches
  • Low RDS(on)
  • Los Qg and Capacitance
  • AEC-Q101 and PPAP capable
  • RoHS compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVBLS1D7N08H

Loading...

Active

CAD Model

Pb

A

H

P

TO-LL 8L

1

260

REEL

2000

Y

80

1.7

N-Channel

Single

±20

4

241

237

NA

NA

NA

121

7675

$2.0375

More Details

Show More

1-25 of 25

Products per page

Jump to :