P-Channel Power MOSFET, -60V, -80A, 13mΩ

Favorite

Overview

Automotive Power MOSFET designed for compact and efficient designs and including high thermal performance. ATPAK devices are Low on-resistance, High current capability and pin-compatible with DPAK(TO-252). AEC-Q101 qualified MOSFET and PPAP capable suitable for automotive applications.

  • Reverse Battery Protection
  • Load Switch
  • Automotive Front Lighting Units
  • Automotive Body Controllers
  • Automotive (Head Light, Body Control)
  • Low On-Resistance
  • High Current Capability
  • 100% Avalanche Tested
  • AEC-Q101 qualified and PPAP capable
  • ATPAK Package is Pin-Compatible with DPAK(TO-252)
  • RoHS compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NVATS5A302PLZT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

-60

13

P-Channel

Single

20

-2.6

-80

84

-

18

-

115

5400

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :