N-Channel Shielded Gate PowerTrench® MOSFET 60 V, 103 A, 3.9 mΩ

Favorite

Overview

This N-Channel MV MOSFET is produced using an advanced PowerTrench® process that incorporates Shielded Gate technology. This process has been optimized to minimize on-state resistance and yet maintain superior switching performance.

  • This product is general usage and suitable for many different applications.
  • DC-DC Power Supplies
  • MV Synchronous Buck Converters
  • Max rDS(on) = 3.9 mΩ at VGS = 10 V, ID =23 A
  • Low Qg/Coss
  • Shielded Gate MOSFET Technology
  • Max rDS(on) = 5.2 mΩ at VGS = 4.5 V, ID = 18A
  • MSL1 Robust Package Design
  • 100% UIL Tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS3D7N06HLTWG

Loading...

Active

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Y

60

3.9

N-Channel

Single

20

2

103

2.2

"-"

5.2

15.1

32.7

2383

$0.7434

More Details

Show More

1-25 of 25

Products per page

Jump to :