MOSFET – Power, Single N-Channel 40 V, 3.8 mΩ, 87 A

Favorite

Overview

Industrial Power MOSFET in a 5x6mm LFPAK package designed for compact and efficient designs and including high thermal performance.

  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
  • Netcom, Telecom
  • Server, Computing
  • Handheld power tools
  • Small Footprint (5x6 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • LFPAK4 Package, Industry Standard
  • These Devices are Pb−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMYS3D8N04CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

Y

40

3.7

N-Channel

Single

20

2

87

55

~NA~

6

8.2

18

1600

$0.7595

More Details

Show More

1-25 of 25

Products per page

Jump to :