Power MOSFET 40 V, 0.92Ω, 300 A, Single N-Channel

Favorite

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMJS1D0N04CTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-8

1

260

REEL

3000

Y

40

0.92

N-Channel

Single

20

3.5

300

3.9

-

-

-

86

6100

$1.3892

More Details

Show More

1-25 of 25

Products per page

Jump to :