MOSFET - Power, Single, N-Channel, STD Gate. SO8FL-HEFET, 80V, 2.6mΩ, 154 A

Favorite

Overview

T10 80V MOSFET is a best-in-class product in 80V market. This product will be a best solution in Cloud power, 5G Telecom, other PSU application, DC/DC and industrial application. And this provide better performance with improved system efficiency and high power density with below performance features.

FOM, Rsp, and Power Density Improvements → Enhance Performance and to Reduce Cost
Lower Rsp, low Qg/Qgd, Lower Qgd/Qgs → improve overall efficiency
Lower Qoss and Lower Qrr → Improve switching losses
Softer Recovery Diode and Lower Qrr → Reduce ringing, overshoot, and noise
Robustness and excellent UIS → Improve Avalanche ruggedness in fast switching applications
These Devices are PbFree, HalogenFree/BFRFree and are RoHS Compliant

  • Synchronous Rectification (SR) in DC−DC and AC−DC
  • Primary Switch in Isolated DC−DC Converter
  • Motor Drives
  • Telecom power / Telecommunication
  • Cloud power, Server power, Datacenter
  • Motor Drives
  • Solar, UPS
  • Low QRR, Soft Recovery Body Diode
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • These Devices are Pb−Free, Halogen−Free/BFR−Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS3D0N08XT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

F

80

2.6

N-Channel

Single

20

3.6

154

133

~NA~

~NA~

~NA~

45

3200

$0.7813

More Details

Show More

1-25 of 25

Products per page

Jump to :