MOSFET, Power, 30V N-Channel, SO8-FL

Favorite

Overview

MOSFET, Power, 30V/±20V N-Channel, 1.7mΩ @ 10V, A, SO8FL 5x6mm

  • Hot Swap and ORing
  • Power Load Switch
  • Battery Management and Protection
  • Blade Servers, Network Systems, Power Supplies with 12V supply
  • Wide SOA
  • Low RDS(on)
  • Advanced SO8-FL 5x6mm Package Technology

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFS1D7N03CGT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

Y

30

1.7

N-Channel

Single

±20

2.2

180

88

-

-

-

57

3590

$0.4724

More Details

Show More

1-25 of 25

Products per page

Jump to :