Dual N-Channel Power MOSFET 40 V, 145A, 2.65mΩ

Favorite

Overview

Industrial Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Motor Control
  • Synchronous Rectification
  • Power Switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Battery Management and Protection
  • Power Supplies
  • Power Tools
  • Rotary Drones
  • Battery Packs and ESS
  • Low on resistance
  • High current capability
  • 100% avalanche tested
  • Small fooprint (5x6 mm)
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMFD5C446NLT1G

Loading...

Active

CAD Model

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

Y

40

2.65

N-Channel

Dual

20

2.2

145

62

-

3.9

25

54

3170

$0.8611

More Details

Show More

1-25 of 25

Products per page

Jump to :