MOSFET, Power, 30V, N-Channel, WDFN6

Favorite

Overview

MOSFET, Power, Single 30V/±12V N-Channel, 4.9mΩ @ 4.5V, 17.8A, WDFN6 2x2x0.8mm

  • DC-DC Converters
  • Power Management and Protection
  • Wireless Charging
  • Battery Management and Protection
  • Power Load Switch
  • Cell Phones, Tablets, NoteBooks, Other Portable End Products
  • Ultra Low RDS(on)
  • Small Footprint of 4mm²
  • Pb−Free, Halogen−Free/BFR−Free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTLJS3D9N03CTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PQFN-6

1

260

REEL

3000

N

30

N/A

N-Channel

Single

±12

1.1

17.8

2.4

10.4

4.9

16

N/A

1701

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :