Power MOSFET 40V 38A 26 mOhm Single N-Channel DPAK

Favorite

Overview

Power MOSFET 40 V, 38 A, Single N-Channel, DPAK

  • Electronic Brake Systems
  • Electronic Power Steering
  • Bridge Circuits
  • Low RDS(on)
  • High Current Capability
  • Low Gate Charge
  • These are Pb-Free Devices

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTD5407NT4G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

40

26

N-Channel

Single

20

3.5

38

75

-

40

-

20

615

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :