Power MOSFET, 60 V, 1.62 mΩ, 267 A, Single N−Channel, D2PAK7

Favorite

Overview

Power MOSFET, 60 V, 1.62 mΩ, 267 A, Single N−Channel, D2PAK7

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • BMS/Storage, Home Automation
  • Motor Control
  • Low RDS(on)
  • Low QG
  • Lowers Switching Noise/EMI
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTBGS1D5N06C

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK7 (TO-263-7LD) 15.4x9.9x4.5

1

245

REEL

800

N

60

1.62

N-Channel

Single

20

4

267

3.7

"-"

"-"

"-"

78.6

6250

$2.2232

More Details

Show More

1-25 of 25

Products per page

Jump to :