Power MOSFET 600V 2.4A 4.8 Ohm Single N-Channel TO-220FP

Favorite

Overview

Power MOSFET 600V 4.8 Ohm Single N-Channel

  • Adapter (Notebook, Printer, Gaming)
  • LCD Panel Power
  • Lighting Ballasts
  • SMPS
  • Lighting Ballast
  • Low ON Resistance
  • Low Gate Charge
  • 100% Avalanche Tested
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
  • ESD diode-protected gate

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDF02N60ZG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

600

4800

N-Channel

Single

30

4.5

2.4

24

-

-

-

10

274

Price N/A

More Details

NDF02N60ZH

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

600

4800

N-Channel

Single

30

4.5

2.4

24

-

-

-

10

274

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :