Complementary Dual Power MOSFET 30V

Favorite

Overview

MCH6663 is a Complementary Dual Power MOSFET for General-Purpose Switching Device Applications

  • Motor Drive
  • Fan Driver
  • Door Phone
  • Plain Paper Copier
  • ON-resistance
     N-Channel : RDS(on)1 = 145mΩ (typ)
     P-Channel : RDS(on)1 = 250mΩ (typ)
  • Ultra small Package MCPH6 (2.0mm x 2.1mm x 0.85mmt)
  • Complementary N-Channel and P-Channel MOSFET
  • Pb-Free, Halogen-Free and RoHS Compliance
  • 4V Drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

MCH6663-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

±30

N:188; P: 325

Complementary

Dual

20

2.6

1.8

0.8

-

N: 343, P: 555

-

2

88

Price N/A

More Details

MCH6663-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

±30

N:188; P: 325

Complementary

Dual

20

2.6

1.8

0.8

-

N: 343, P: 555

-

2

88

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :