N-Channel PowerTrench® MOSFET 30V, 114A, 5.3mΩ

Favorite

Overview

This N-Channel MOSFET has been designed specifically to improve the overall efficiency of DC/DC converters using either synchronous or conventional switching PWM controllers. It has been optimized for low gate charge, low RDS(ON) and fast switching speed.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • RDS(ON) = 5.3 mΩ @ VGS = 10V, ID = 40A
  • RDS(ON) = 6.6 mΩ @ VGS = 4.5V, ID = 40A
  • High Performance Trench Technology for Extremely Low RDS(ON)
  • Low Gate Charge
  • High Power and Current Handling Capability
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDP8874

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

800

N

30

5.3

N-Channel

Single

20

2.5

114

110

-

6.6

25

30

3130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :