N-Channel PowerTrench® SyncFETTM 30V, 211A, 1.09mΩ

Favorite

Overview

The FDMS1D4N03S has been designed to minimize losses in power conversion application. Advancements in both silicon and package technologies have been combined to offer the lowest rDS(on) while maintaining excellent switching performance. This device has the added benefit of an efficient monolithic schottky body diode.

  • This product is general usage and suitable for many different applications.
  • Max rDS(on) = 1.09 mΩ at VGS = 10 V, ID = 38 A
  • Max rDS(on) = 1.3 mΩ at VGS = 4.5 V, ID = 35 A
  • High Performance Technology for Extremely Low rDS(on)
  • SyncFETTM Schottky Body Diode
  • 100% UIL Tested
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMS1D4N03S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

PQFN-8

1

260

REEL

3000

N

30

1.09

N-Channel

Single

16

3

211

74

-

1.3

28

46

7320

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :