N-Channel PowerTrench® MOSFET GreenBridge™ Series of High-Efficiency Bridge Rectifiers 100V, 6A, 110mΩ

Favorite

Overview

This quad MOSFET solution provides ten-fold improvement in power dissipation over diode bridge.

  • Central Office
  • Max rDS(on) = 110 mΩ at VGS = 10 V, ID = 3 A
  • Max rDS(on) = 175 mΩ at VGS = 6 V, ID = 2.4 A
  • Substantial efficiency benefit in PD solutions
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMQ8403

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-12

1

260

REEL

3000

Y

100

110

N-Channel

Bridge

±20

4

6

17

-

-

-

1.7

162

$1.4145

More Details

Show More

1-25 of 25

Products per page

Jump to :