Dual N-Channel PowerTrench® MOSFET 30V, 10mΩ, 20mΩ

Favorite

Overview

This device includes two specialized N-Channel MOSFETs in a due power33(3mm X 3mm MLP) package. The switch node has been internally connected to enable easy placement and routing of synchronous buck converters. The control MOSFET (Q1) and synchronous MOSFET (Q2) have been designed to provide optimal power efficiency.

  • Notebook PC
  • Q1: N-Channel
    Max rDS(on) = 20 mΩ at VGS = 10 V, ID = 6 A
    Max rDS(on) = 32 mΩ at VGS = 4.5 V, ID = 5 A
  • Q2: N-Channel
    Max rDS(on) = 10 mΩ at VGS = 10 V, ID = 8.5 A
    Max rDS(on) = 13.5 mΩ at VGS = 4.5 V, ID = 7.2 A
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

FDMC8200S

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Y

30

Q1: 20, Q2: 10

N-Channel

Dual

20

3

Q1: 6.0, Q2: 8.5

Q1: 1.9, Q2: 2.5

-

Q1: 32, Q2: 13.5

-

7.2

1080

$0.4064

More Details

Show More

1-25 of 25

Products per page

Jump to :