P-Channel Power MOSFET, -20V, -5A, 38mΩ, Dual ECH8

Favorite

Overview

ECH8654 is a P-Channel Power MOSFET, -20V, -5A, 38mΩ, Dual ECH8 for General-Purpose Switching Device Applications.

  • This product is general usage and suitable for many different applications
  • Low ON-resistance
  • 1.8V drive
  • Protection diode in

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ECH8654-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

-20

-

P-Channel

Dual

10

1.3

-5

1.3

Q1=Q2=58

Q1=Q2=38

-

11

960

$0.2663

More Details

Show More

1-25 of 25

Products per page

Jump to :