N-Channel Small Signal MOSFET, 30V, 150mA, 3.7Ω, Dual CPH5

Favorite

Overview

CPH5617 is an N-Channel Small Signal MOSFET, 30V, 150mA, 3.7Ω, Dual CPH5 for General-Purpose Switching Device Applications.

  • Low ON-resistance
  • Ultrahigh-speed switching
  • 1.5V drive
  • Composite type with 2 MOSFETs contained in the one package, improving the mounting effi ciency greatly

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

CPH5617-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-5

1

260

REEL

3000

N

30

-

N-Channel

Dual

10

1.3

0.15

0.25

5200

-

-

1.58

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :