N-Channel Power MOSFET, 900V, 5A, 3.6Ω

Favorite

Overview

BFL4026 is an N-Channel Power MOSFET, 900V, 5A, 3.6Ω, TO-220F-3FS for General-Purpose Switching Device Applications.

  • This product is general usage and suitable for many different applications
  • ON-resistance RDS(on) = 2.8Ω (typ)
  • Input capacitance Ciss = 650pF (typ)
  • 10V drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

BFL4026-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

900

3600

N-Channel

Single

30

4

3.5

2

-

-

-

33

650

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :