P-Channel Power MOSFET -60V, -100A, 6.5mΩ

Favorite

Overview

ATP304 is P-Channel Power MOSFET -60V, -100A, 6.5 mΩ, ATPAK

  • Multi cells Li-ion battery protection
  • Motor
  • Power tool
  • E-bike
  • Power supply
  • ESS (Energy Storage System)
  • Ultra Low on resistance
  • High current capability
  • Built-in G-S protection diode

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ATP304-TL-H

Loading...

Active

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

Y

-60

6.5

P-Channel

Single

20

2.6

-100

90

-

8.9

-

240

13000

$2.1721

More Details

Show More

1-25 of 25

Products per page

Jump to :