N-Channel Power MOSFET, 60V, 50A, 16mOhm, Single ATPAK

Favorite

Overview

ATP213 is N-Channel Power MOSFET, 60V, 50A, 16mOhm, Single ATPAK for General-Purpose Switching Device Application.

  • Low ON-resistance
  • Large current
  • 4V drive
  • Slim package
  • Halogen free compliance
  • Protection diode in

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

ATP213-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK (Single Gauge) / ATPAK

1

260

REEL

3000

N

60

16

N-Channel

Single

20

2.6

50

50

-

21

-

58

3150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :