N-Channel JFET, 20V, 140 to 350uA, 1.4mS, USFP

Favorite

Overview

TF252 is N-Channel JFET, 20V, 140 to 350uA, 1.4mS, USFP for Microphone Applications.

  • High gain : GV=1.0dB typ (VCC=2V, RL=2.2kΩ, Cin=5pF, VIN=10mV, f=1kHz)
  • Ultrasmall package facilitates miniaturization in end products 1.0 x 0.6 x 0.27 mm (max 0.3 mm)
  • Best suited for use in Electret Condenser Microphone for audio equipments and telephones
  • Excellent voltage characteristics
  • Excellent transient characteristics
  • Adoption of FBET process
  • Halogen free compliance
  • Protection diode in

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channel Polarity

IDSS Min (µA)

IDSS Max (µA)

V(BR)GSS Min (V)

Ciss Max (pF)

Crss Max (pF)

Reference Price

TF252-5-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-1123 / USFP

1

260

REEL

10000

N

N-Channel

210

350

20

3.1

0.95

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :