650V, 75A, 1.69V, TO-247
Field Stop Trench Gen1 IGBT

Favorite

Overview

Using Novel Field Stop Trench IGBT Technology, ON Semiconductor’s new series of Field Stop Trench Gen1 IGBT offer the optimum performance for Automotive applications looking for low conduction loss.

  • PTC Heater, Induction Heater
  • Smart Relay, Battery Disconnect Unit
  • Maximum Junction Temperature : TJ= 175oC
  • Positive Temperaure Co-efficient for easy parallel operating
  • High current capability
  • Low saturation voltage: VCE(sat)= 1.65V(Typ.) @ IC= 75A
  • High input impedance
  • Tightened Parameter Distribution
  • RoHS compliant
  • Qualified to Automotive Requirements of AEC-Q101

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH75T65UPD-F085

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

650

-

-

-

-

-

-

-

-

-

-

-

-

$4.2548

More Details

Show More

1-25 of 25

Products per page

Jump to :