VE-Trac Chip: Diode EF2 Bare Die for Automotive, 750V, 200A

Active

Overview

PCRKA20075F8 is a 750 V, 200 A, Extremefast2 (EF2) Diode bare die with a die size of 10 mm x 5 mm.

  • EV/HEV Traction Module
  • General Power Modules
  • xEV
  • AEC-Q101 rev. D qualified for enhanced reliability
  • Maximum junction temperature 175°C
  • Extremefast Technology with soft recovery
  • Low forward voltage: VF = 1.5 V (Typ.) @ IF = 200 A

Tools and Resources

Product services, tools and other useful resources related to PCRKA20075F8

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

PCRKA20075F8

Loading...

Active

View__CAD

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

-

750

200

-

1.7

-

-

-

-

-

-

-

-

-

$2.8399

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.