IGBT 650V, 75A

Last Shipments

Overview

Using novel field stop IGBT technology, onsemi’s newseries of field stop 4th generation IGBTs offer the optimumperformance for solar inverter and UPS applications where lowconduction and switching losses are essential

  • Solar Inverters
  • UPS Systems
  • Industrial
  • Maximum Junction Temperature: TJ = 175°C
  • Positive Temperature Co−efficient for Easy Parallel Operating
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) = 1.42 V (Typ.) @ IC = 75 A
  • High Input Impedance
  • Fast Switching
  • Tighten Parameter Distribution

Tools and Resources

Product services, tools and other useful resources related to PCFG75T65MQF

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

┗

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.