Ultra Field Stop IGBT 1200V 75A bare die

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Ultra Field Stop Trench construction, and provides superiorperformance in demanding switching applications, offering both low onstate voltage and minimal switching loss.

  • Solar Inverter
  • UPS
  • Industrial
  • Extremely Efficient Trench with Ultra Field Stop Technology
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for High Speed Switching
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to PCFG75T120SQF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

PCFG75T120SQF

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

PLRNG

1

No

-

1200

300

1.7

-

-

-

-

-

399

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.