IGBT, 1200V 25A SOLAR/UPS

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop II Trench construction, and provides superiorperformance in demanding switching applications, offering both lowon state voltage and minimal switching loss. The IGBT is well suitedfor UPS and solar applications.

  • Solar Inverter
  • Uninterruptible Power Inverter Supplies (UPS)
  • Welding
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Optimized for High Speed Switching
  • 10 s Short Circuit Capability
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NGTG25N120FL2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTG25N120FL2WG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

-

1200

25

2

-

0.6

1.95

-

-

178

10

-

385

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.