IGBT 1200V 25A FS2 bare die

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop II Trench construction, and provides superiorperformance in demanding switching applications, offering both lowon state voltage and minimal switching loss.

  • Solar Inverter
  • Uninterruptible Power Inverter Supplies (UPS)
  • Welding
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Optimized for High Speed Switching
  • 10 µs Short Circuit Capability
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NGTD23T120F2

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTD23T120F2SWK

Loading...

Obsolete

View__CAD

Pb

A

H

P

-

-

NA

0

PLRNG

1

No

-

1200

-

1.9

-

-

-

-

-

-

10

-

-

-

Price N/A

More Details

NGTD23T120F2WP

Loading...

Obsolete

View__CAD

Pb

A

H

P

-

-

NA

0

WJAR

1

No

-

1200

-

1.9

-

-

-

-

-

-

10

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.