IGBT 600V 30A Gen Mkt

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss.

  • Solar Inverters
  • Motor Drives
  • Uninterruptible Power Supplies (UPS)
  • Optimized for Very Low VCEsat
  • Low Switching Loss
  • Soft Fast Reverse Recovery Diode
  • 5µs Short Circuit Capability

Tools and Resources

Product services, tools and other useful resources related to NGTB30N60FWG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB30N60FWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

-

600

30

1.45

1.9

0.65

0.65

72

6

170

5

-

167

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.