1400V, 30A, IGBT with Monolithic Free Wheeling Diode

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective ultra Field Stop (FS) Trench construction and providessuperior performance. It is especially designed for low on−state and iswell suited for resonant or soft switching topologies, such as thoseused in inductive heating applications. The device contains a reverseconducting diode integrated on the same die, which makes the deviceconstruction very cost effective.

  • Inductive Heating
  • Consumer Appliances
  • Soft Switching
  • Industrial
  • Extremely Efficient Trench with ultra Fieldstop Technology
  • 1400 V Breakdown Voltage
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NGTB30N140IHR3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB30N140IHR3WG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

-

1400

30

1.95

2.1

1.05

~NA~

~NA~

~NA~

163

~NA~

~NA~

178

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.