IGBT 1200V 30A FS1 Induction Heating

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Field Stop (FS) Trench construction, and provides superior performance in demanding switching applications, offering both low on-state voltage and minimal switching loss. The IGBT is well suited for resonant or soft switching applications. Incorporated into the device is a rugged co-packaged free wheeling diode with a low forward voltage.

  • Induction Heating
  • Consumer Appliances
  • Soft Switching
  • Rice Cooker
  • Induction Cooktop
  • Low Saturation Voltage using Trench with Fieldstop Technology
  • Low Switching Loss

Tools and Resources

Product services, tools and other useful resources related to NGTB30N120IHS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB30N120IHSWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

No

-

1200

30

2

1.8

1

-

-

-

220

-

-

192

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.