1200V, NPT IGBT

Obsolete

Overview

HGTG27N120BN is based on Non- Punch Through(NPT) IGBT designs. The IGBT is ideal for many high voltage switching applications operating at moderate frequencies where low conduction losses are essential, such as: UPS, solar inverter, motor control and power supplies.

  • Uninterruptible Power Supply
  • 34A, 1200V, TC = 110°C
  • Low Saturation Voltage : V CE(sat) = 2.45 V @ I C = 27A
  • Typical Fall Time. . . . . . . . . . . . . . . . 140ns at TJ = 150°C
  • Short Circuit Rating
  • Low Conduction Loss

Tools and Resources

Product services, tools and other useful resources related to HGTG27N120BN

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

HGTG27N120BN

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

-

1200

34

2.45

-

-

-

-

-

-

-

-

-

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.