1200V, 75A Field Stop VII Discrete IGBT in Power TO247-3L Packaging

Overview

Using the novel field stop 7th generation IGBT technology and the Gen7 Diode in TP247 3-lead package, FGY75T120SWD offers the optimum performance with low switching and conduction losses for high-efficiency operations in various applications like Solar, UPS and ESS.

  • Boost and Inverter in Solar System
  • UPS
  • Energy Storage System
  • Solar Inverter
  • UPS
  • Residential Energy Storage System
  • Low switching loss
  • Maximum Junction Temperature- TJ =175℃
  • Positive Temperature Coefficient
  • Smooth and Optimized Switching
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FGY75T120SWD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGY75T120SWD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

FS7

1200

75

1.7

1.92

2.32

5

307

~NA~

214

~NA~

~NA~

517

Yes

$4.9344

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.