IGBT, 650 V, 50 A Field Stop Trench

Active

Overview

Using novel field stop IGBT technology, onsemi’s new series of field stop 4th generation IGBTs offer the optimum performance for solar inverter, UPS, welder, telecom, ESS and PFC applications where low conduction and switching losses are essential.

  • Solar Inverter
  • UPS
  • Welder
  • ESS
  • PFC
  • EV charger
  • Solar inverter
  • Positive Temperature Co-efficient
  • Low Saturation Voltage: VCE(sat) =1.47 V(Typ.) @ IC = 50 A
  • Fast Switching
  • Maximum Junction Temperature: TJ =175°C
  • High Current Capability
  • This Device is Pb−Free and is RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FGHL50T65SQDT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGHL50T65SQDT

Loading...

Active

View__CAD

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

Yes

-

650

50

1.47

2

0.22

0.26

201

-

99.7

-

-

268

Yes

$2.3421

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.