IGBT 650V FS4 High speed version for PFC application in TO-247

Overview

Using the novel field stop 4th generation IGBT technology. FGHL50T65SQ is single IGBT. This IGBT offers the optimum performance with both low conduction loss and switching loss for a high efficiency operation in various applications.

  • PFC
  • Power supply
  • Air conditioner
  • VCE(sat) = 1.6V (typ.) @ IC = 50A
  • High speed switching

Tools and Resources

Product services, tools and other useful resources related to FGHL50T65SQ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGHL50T65SQ

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

Yes

-

650

50

1.6

-

0.088

0.41

-

-

99

-

-

268

No

$1.6307

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.